IESNA:LM-63-2002
[TEST]P950070
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-9)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB4C-850-U-SLR-HSS
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](4) 80 CRI, 5000K, 615mA LIGHTSQUARES WITH 26 LEDS EACH AND SPILL LIGHT ELIMINATOR RIGHT OPTICS WITH HOUSE SIDE SHIELD
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 5000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]21911
TILT=NONE
104 -1 1 37 41 1 1 1 1 0
1 1 200.7
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 85
90 95 105 115 125 135 145 155 165 175
180 185 195 205 215 225 235 245 255 265
270 275 285 295 305 315 325 335 345 355
360
3034 3427.9 3820.4 4152.5 4406.1 4560 4673.2 4791 4902.7 5031
5187.9 5357 5566.8 5796.2 6083 6492.1 7056.6 7820.4 8828.7 10119.3
11790.2 13793.3 15649.9 16727.6 16522.3 14940.4 12009.1 8712.5 5591 3974.4
2742.7 1719.3 957 208.3 0 0 0
3034 3369.1 3725.3 4015.1 4231 4372.8 4471 4578.1 4691.3 4807.6
4954 5129.1 5332.8 5559.3 5831 6187.2 6665.7 7298.1 8107.2 9231.7
10697.4 12104.2 12794 12557 11725.3 10330.6 8132.9 5503.4 2972.1 1755.5
967.6 433.2 167.5 21.1 0 0 0
3034 3334.4 3610.6 3812.8 3965.3 4057.4 4122.3 4206.8 4280.8 4351.7
4451.3 4584.2 4741.1 4892.1 5053.6 5251.3 5483.8 5763 6105.7 6448.3
6552.5 6208.3 5337.4 4315.5 3177.4 2205.3 1557.7 1124.5 789.4 567.5
383.4 229.4 128.3 57.4 10.6 0 0
3034 3248.3 3453.6 3604.5 3692.1 3737.4 3769.1 3782.7 3773.6 3738.9
3687.6 3660.4 3630.2 3557.7 3399.3 3172.8 2937.4 2712.5 2519.3 2387.9
2321.5 2261.1 2178.1 2037.7 1930.6 1847.6 1590.9 1289.1 851.3 596.2
425.7 295.9 196.2 84.5 12.1 0 0
3034 3162.3 3310.2 3421.9 3482.3 3497.4 3462.7 3369.1 3218.1 3021.9
2810.6 2640 2528.3 2460.4 2406 2326 2211.3 2101.1 2015.1 1969.8
1969.8 1981.9 1984.9 1972.8 1883.8 1687.6 1479.3 1340.4 1129.1 907.2
658.1 431.7 235.5 92.1 6 0 0
3034 3092.8 3163.8 3245.3 3304.2 3298.1 3218.1 3062.7 2874 2697.4
2551 2446.8 2386.4 2341.1 2288.3 2206.8 2092.1 1953.2 1817.4 1710.2
1652.8 1660.4 1707.2 1738.9 1726.8 1674 1559.3 1373.6 1166.8 972.1
789.4 620.4 451.3 262.6 113.2 0 0
3034 2999.3 3021.9 3079.3 3142.7 3172.8 3126 3023.4 2908.7 2806
2701.9 2584.2 2461.9 2342.6 2226.4 2104.2 1969.8 1827.9 1693.6 1583.4
1485.3 1402.3 1331.3 1286 1272.5 1267.9 1243.8 1189.4 1095.9 964.5
744.2 510.2 282.3 149.4 54.3 0 0
3034 2937.4 2881.5 2893.6 2985.7 3103.4 3195.5 3203 3138.1 3035.5
2916.2 2774.3 2609.8 2436.2 2271.7 2114.7 1965.3 1820.4 1690.6 1589.4
1515.5 1467.2 1427.9 1379.6 1305.7 1189.4 1068.7 981.1 902.6 815.1
700.4 541.9 348.7 202.3 66.4 0 0
3034 2863.4 2733.6 2714 2804.5 3032.5 3277 3391.7 3357 3227.2
3071.7 2913.2 2745.7 2560 2374.3 2193.2 2022.6 1865.7 1728.3 1622.6
1542.6 1486.8 1464.2 1449.1 1415.9 1343.4 1255.9 1156.2 1055.1 937.4
794 618.9 455.9 286.8 93.6 0 0
3034 2792.5 2597.7 2501.1 2547.9 2777.4 3114 3384.2 3449.1 3335.9
3147.2 2966 2798.5 2623.4 2449.8 2276.2 2104.2 1936.6 1790.2 1678.5
1584.9 1523 1477.7 1458.1 1429.4 1376.6 1301.1 1216.6 1124.5 1021.9
880 698.9 513.2 282.3 87.5 3 0
3034 2729.1 2514.7 2387.9 2406 2611.3 2922.3 3194 3346.4 3304.2
3145.7 2966 2798.5 2632.5 2469.4 2306.4 2137.4 1971.3 1826.4 1704.2
1600 1529.1 1476.2 1444.5 1411.3 1350.9 1261.9 1165.3 1068.7 955.5
815.1 630.9 458.9 244.5 66.4 0 0
3034 2717 2461.9 2285.3 2252.1 2387.9 2631 2908.7 3092.8 3111
3012.8 2860.4 2709.4 2569.1 2430.2 2280.8 2123.8 1965.3 1818.9 1693.6
1586.4 1509.4 1443 1382.6 1310.2 1203 1053.6 880 717 582.6
449.8 300.4 182.6 92.1 7.5 0 0
3034 2643 2329.1 2081.5 1959.3 1965.3 2042.3 2146.4 2229.4 2273.2
2273.2 2218.9 2149.4 2075.5 1994 1907.9 1823.4 1731.3 1621.1 1507.9
1399.2 1275.5 1147.2 1035.5 922.3 769.8 618.9 508.7 421.1 335.1
246 152.5 70.9 19.6 0 0 0
3034 2588.7 2227.9 1927.6 1741.9 1661.9 1636.2 1633.2 1624.2 1610.6
1581.9 1527.6 1462.6 1385.7 1295.1 1221.1 1148.7 1092.8 1056.6 1041.5
1021.9 979.6 911.7 825.7 723 615.9 516.2 428.7 345.7 270.2
193.2 108.7 46.8 7.5 0 0 0
3034 2561.5 2160 1832.5 1616.6 1509.4 1453.6 1405.3 1350.9 1290.6
1236.2 1192.5 1142.6 1101.9 1053.6 1005.3 954 887.6 813.6 751.7
688.3 630.9 581.1 541.9 498.1 443.8 383.4 323 258.1 197.7
134.3 84.5 40.8 1.5 0 0 0
3034 2538.9 2119.3 1782.6 1556.2 1435.5 1361.5 1290.6 1222.6 1154.7
1089.8 1034 981.1 928.3 880 833.2 783.4 732.1 683.8 632.5
584.2 541.9 504.2 463.4 415.1 372.8 324.5 270.2 208.3 154
111.7 66.4 22.6 0 0 0 0
3034 2560 2132.8 1790.2 1545.7 1403.8 1308.7 1236.2 1174.3 1114
1053.6 996.2 937.4 884.5 836.2 787.9 738.1 683.8 629.4 573.6
525.3 484.5 449.8 419.6 389.4 356.2 310.9 261.1 217.4 179.6
138.9 95.1 34.7 0 0 0 0
3034 2572.1 2147.9 1800.8 1539.6 1367.6 1266.4 1201.5 1144.2 1083.8
1026.4 969.1 917.7 869.4 824.2 775.9 727.5 673.2 618.9 564.5
516.2 481.5 452.8 428.7 400 360.8 307.9 264.2 230.9 196.2
154 102.6 40.8 12.1 0 0 0
3034 2572.1 2164.5 1814.3 1535.1 1338.9 1231.7 1169.8 1112.5 1055.1
991.7 937.4 890.6 839.2 789.4 739.6 688.3 637 585.7 537.4
498.1 472.5 448.3 422.6 383.4 329.1 262.6 230.9 197.7 161.5
117.7 61.9 25.7 6 0 0 0
3034 2623.4 2229.4 1877.7 1572.8 1344.9 1224.2 1159.2 1101.9 1053.6
997.7 944.9 893.6 843.8 792.5 742.6 691.3 641.5 594.7 552.5
517.7 490.6 463.4 430.2 381.9 304.9 229.4 197.7 166 131.3
93.6 54.3 28.7 12.1 3 0 0
3034 2653.6 2273.2 1921.5 1606 1366 1231.7 1160.8 1104.9 1053.6
1000.8 949.4 899.6 849.8 801.5 753.2 703.4 655.1 609.8 569.1
534.3 505.7 475.5 437.7 384.9 304.9 226.4 194.7 161.5 128.3
89.1 52.8 30.2 15.1 7.5 0 0
3034 2665.7 2301.9 1959.3 1636.2 1403.8 1237.7 1168.3 1106.4 1062.6
1012.8 963 914.7 866.4 819.6 774.3 726 677.7 632.5 587.2
550.9 520.8 489.1 454.3 389.4 309.4 240 209.8 175.1 140.4
99.6 60.4 36.2 22.6 13.6 6 0
3034 2750.2 2433.2 2105.7 1781.1 1495.9 1295.1 1183.4 1123 1074.7
1030.9 985.7 940.4 895.1 848.3 801.5 754.7 706.4 662.6 620.4
582.6 547.9 513.2 474 425.7 363.8 286.8 244.5 208.3 172.1
131.3 83 51.3 33.2 24.2 12.1 0
3034 2813.6 2552.5 2261.1 1950.2 1654.3 1406.8 1221.1 1129.1 1074.7
1030.9 987.2 943.4 898.1 852.8 804.5 753.2 706.4 661.1 618.9
584.2 547.9 510.2 467.9 421.1 369.8 310.9 261.1 224.9 188.7
150.9 108.7 55.8 33.2 21.1 10.6 0
3034 2874 2691.3 2460.4 2202.3 1918.5 1640.8 1373.6 1171.3 1085.3
1034 987.2 943.4 898.1 849.8 803 753.2 703.4 655.1 603.8
555.5 510.2 467.9 428.7 395.5 356.2 307.9 256.6 208.3 170.6
137.4 102.6 57.4 25.7 13.6 4.5 0
3034 2970.6 2883 2748.7 2531.3 2282.3 2033.2 1779.6 1450.6 1186.4
1061.1 1002.3 954 907.2 861.9 815.1 766.8 718.5 668.7 615.9
566 516.2 470.9 428.7 387.9 345.7 300.4 256.6 208.3 158.5
122.3 86 54.3 28.7 13.6 6 0
3034 3070.2 3088.3 3070.2 2966 2803 2609.8 2395.5 2120.8 1766
1399.2 1127.6 997.7 938.9 895.1 852.8 807.5 768.3 730.6 685.3
640 584.2 528.3 477 436.2 397 436.2 457.4 345.7 276.2
182.6 134.3 77 37.7 18.1 9.1 0
3034 3168.3 3299.6 3406.8 3449.1 3415.9 3308.7 3168.3 3037 2880
2640 2314 1932.1 1542.6 1227.2 1059.6 1011.3 975.1 911.7 854.3
810.6 771.3 715.5 674.7 710.9 738.1 621.9 472.5 286.8 214.3
160 116.2 78.5 45.3 22.6 7.5 0
3034 3267.9 3514 3743.4 3914 4012.1 4018.1 3962.3 3909.4 3892.8
3882.3 3837 3747.9 3636.2 3494.4 3329.8 3123 2925.3 2855.9 3115.5
3678.5 4214.4 4294.4 3722.3 2626.4 1556.2 919.2 578.1 400 292.8
221.9 160 108.7 61.9 24.2 6 0
3034 3364.5 3710.2 4052.8 4339.6 4523.8 4611.3 4641.5 4671.7 4724.5
4806.1 4911.7 5038.5 5154.7 5271 5358.5 5497.4 5746.4 6211.3 6972.1
7959.3 9029.5 10074 10877 10970.6 10217.4 8771.4 6852.9 4784.9 2990.2
1737.4 1034 588.7 221.9 67.9 3 0
3034 3399.3 3799.3 4196.2 4525.3 4742.7 4851.3 4898.1 4941.9 5002.3
5085.3 5184.9 5314.7 5446.1 5587.9 5781.2 6058.9 6463.4 7061.2 7889.8
8990.2 10442.3 12422.7 14880 16465 16081.6 14905.7 13287.6 11541.2 9883.8
8188.7 6318.5 4324.5 2541.9 1030.9 259.6 0
3034 3424.9 3859.6 4312.5 4671.7 4907.2 5023.4 5058.1 5076.2 5085.3
5107.9 5138.1 5177.4 5194 5246.8 5364.5 5571.3 5900.4 6433.2 7216.6
8271.7 9743.4 11957.8 15212.1 19539.7 20916.3 19805.3 18487.6 17029.5 15511
13271 10369.8 7227.2 4400 1737.4 555.5 0
3034 3482.3 3995.5 4519.3 4952.5 5215.1 5290.6 5243.8 5132.1 4970.6
4792.5 4621.9 4452.8 4295.9 4218.9 4311 4712.5 5424.9 6286.8 7094.4
7859.6 8751.7 9971.4 11729.9 15097.4 19130.6 18308 16353.3 15070.2 14191.7
12940.4 11130.6 8695.9 6052.9 2366.8 389.4 0
3034 3512.5 4135.9 4706.4 5162.3 5384.2 5379.6 5187.9 4884.5 4564.5
4261.1 4007.6 3811.3 3696.6 3809.8 4372.8 5331.3 6502.7 7738.9 9041.5
10466.5 11823.4 13118.5 14620.4 16840.8 19675.5 20226.5 18765.3 17126.1 15446.1
13450.6 10771.4 7598.5 3678.5 1440 161.5 0
3034 3559.3 4166.1 4766.8 5231.7 5455.1 5360 5021.9 4594.7 4252.1
3947.2 3704.2 3530.6 3491.3 3818.9 4686.8 5975.9 7595.5 9592.5 12019.7
14680.8 17417.4 20152.5 22611.4 25405.4 27974.4 28625 27449.1 25207.6 22217.4
18285.3 12871 8353.2 4618.9 2227.9 258.1 0
3034 3562.3 4173.6 4766.8 5216.6 5415.9 5319.3 4990.2 4566.1 4185.7
3880.8 3642.3 3485.3 3507.9 3963.8 4987.2 6463.4 8398.5 10857.4 13655.9
16508.7 19301.2 22110.3 25005.4 28279.3 30659.7 30794.1 28916.3 25643.9 21314.8
16789.5 12471 8149.5 4741.1 1879.3 237 0
3034 3562.3 4158.5 4730.6 5142.7 5331.3 5308.7 5095.9 4768.3 4409.1
4089.1 3850.6 3686.1 3672.5 4031.7 4931.3 6250.6 7828 9671 11714.8
13757 15808.4 17779.7 19760.1 22474 25133.7 25844.6 24520.8 22270.3 19340.4
16069.5 12455.9 9381.2 5586.4 2120.8 187.2 0
3034 3521.5 4077 4597.8 4975.1 5168.3 5230.2 5195.5 5052.1 4836.2
4596.2 4365.3 4166.1 4058.9 4158.5 4646.1 5532.1 6674.7 7892.9 9021.9
10111.7 11068.7 11971.4 13233.3 15633.3 18043.8 17732.9 15686.1 13796.3 12125.3
10039.3 7544.2 5061.1 2461.9 691.3 84.5 0
3034 3520 4016.6 4474 4804.5 4988.7 5094.4 5162.3 5197 5207.6
5189.5 5138.1 5074.7 5005.3 4994.7 5117 5491.3 6146.4 7064.2 8108.7
9305.7 10791 12753.3 15301.2 17978.9 18483.1 15678.5 12116.3 8911.7 6489.1
5092.8 3720.8 2698.9 1587.9 442.3 18.1 0
3034 3437 3855.1 4240 4520.8 4689.8 4815.1 4923.8 5024.9 5153.2
5292.1 5431 5607.6 5776.6 6006.1 6348.7 6842.3 7547.2 8614.4 10069.5
11847.6 13911 16362.3 19103.5 20086.1 18638.6 15216.7 11418.9 7711.7 5562.3
4024.2 2685.3 1616.6 372.8 9.1 0 0
3034 3427.9 3820.4 4152.5 4406.1 4560 4673.2 4791 4902.7 5031
5187.9 5357 5566.8 5796.2 6083 6492.1 7056.6 7820.4 8828.7 10119.3
11790.2 13793.3 15649.9 16727.6 16522.3 14940.4 12009.1 8712.5 5591 3974.4
2742.7 1719.3 957 208.3 0 0 0
